Ytterbium Doped Fiber, Double Clad, Singlemode, 1060-1100 nm, Corning

  • Fiber Type
    Ytterbium Doped
  • Mode Field Diameter, Nominal
    8.5 µm
  • Core Diameter
    8 µm
  • Cladding Diameter
    235 ±5 µm
  • Coating Diameter
    350 ±15 µm
  • Operating Wavelength
    1060-1110 nm
  • Cut-off Wavelength
    < 1100 nm
  • Buffer Coating Material
    Dual Acrylate
  • Numerical Aperture
    0.1
  • Proof Test
    100 kpsi  
  • Absorption at Pump/Peak
    0.25 dB/m