Wavelength Division Multiplexer, 1x2, 980/1585nm, ±10/15nm, FC/APC

  • Type
    1x2 Wavelength Division Multiplier
  • Fiber Type
    Singlemode
  • Fiber Connector
    FC/APC
  • Operating Wavelength
    980/1585 nm
  • Typical Insertion Loss
    0.3 dB
  • Bandwidth
    ±10/±15 nm
  • Operating Temperature
    -40 to 85°C
  • Option Code
    83
  • Package Type
    A
  • Operating Humidity
    90–95%
  • Isolation/Cross Talk
    14 dB