Wavelength Division Multiplexer, 1x2, 980/1550nm, ±10/15nm, FC/UPC

  • Type
    1x2 Wavelength Division Multiplier
  • Fiber Type
    Singlemode
  • Fiber Connector
    FC/UPC
  • Operating Wavelength
    980/1550 nm
  • Typical Insertion Loss
    0.3 dB
  • Bandwidth
    ±10/±15 nm
  • Operating Temperature
    -40 to 85°C
  • Option Code
    80
  • Package Type
    A
  • Operating Humidity
    90–95%
  • Isolation/Cross Talk
    18 dB