Sorry, this product is no longer offered for sale.

Wavelength Division Multiplexer, 1x2, 1310/1550 nm, ±20 nm.

Specifications

  • Type
    1x2 Wavelength Division Multiplier
  • Fiber Type
    Singlemode
  • Fiber Connector
    Bare Fiber
  • Operating Wavelength
    1310/1550 nm
  • Typical Insertion Loss
    0.3 dB
  • Bandwidth
    ±20 nm
  • Package Type
    A
  • Isolation/Cross Talk
    15 dB  
  • Polarization Dependent Loss, Typical
    0.05 dB
  • Operating Temperature
    -40 to +75 °C
  • Storage Temperature
    -40 to +85 °C
undefined
undefined

Resources & Downloads

2D Product Drawings