Sorry, this product is no longer offered for sale. The recommended replacement product is F-WDM-S11315-FCAPC.

Wavelength Division Multiplier, Benchtop, 1 x 2, 1310/1550nm, FC/PC

  • Type
    1x2 Wavelength Division Multiplier
  • Fiber Type
    Singlemode
  • Fiber Connector
    FC/PC
  • Operating Wavelength
    1310/1550 nm
  • Maximum Insertion Loss
    0.5 dB
  • Bandwidth
    ±20 nm
  • Excess Loss, Typical
    0.3 dB  
  • Excess Loss, Maximum
    0.7 dB