Variable Delay Line, 1310/1550 nm, 600 ps, SMF-28 Pigtails, FC/PC

  • Type
    Variable Delay Line
  • Fiber Type
    Singlemode
  • Fiber Connector
    FC/PC
  • Operating Wavelength
    1260-1650 nm
  • Typical Insertion Loss
    1.0 dB
  • Return Loss
    50 dB
  • Maximum Optical Power
    300 mW  
  • Operating Temperature
    0 to 40°C
  • Dimensions
    25.4 x 53.3 x 152 mm
  • Optical Delay Range
    0 to 600 ps