UV-Curing Epoxy, 1 oz. (30ml), Cures Thick, 350-2000nm

  • Type
    Epoxy
  • Operating Temperature
    -15°C to 60°C
  • Glass Adhesion
    Good
  • Metal Adhesion
    Good
  • Plastic Adhesion
    Fair
  • Recommended Use
    Cures well in thick sections; transmits 350–2000 nm
  • Refractive Index, Cured
    1.56  
  • Viscosity
    2500 cps