UV-Curing Epoxy, 1 oz. (30 ml), Strong Bonding, Low Shrinkage

  • Type
    Epoxy
  • Operating Temperature
    -150°C to 125°C(after 1 week of aging)
  • Glass Adhesion
    Excellent
  • Metal Adhesion
    Excellent
  • Plastic Adhesion
    Fair
  • Recommended Use
    Extremely strong bonding of optics; low shrinkage; meets MIL-A-3920
  • Refractive Index, Cured
    1.56  
  • Viscosity
    300 cps