Sorry, this product is no longer offered for sale. The recommended replacement product is F-SY.

Optical Fiber, Single Mode, Jacketed, 980-1550 nm, 0.13-0.15 NA.

Specifications

  • Index Profile
    Step
  • Fiber Type
    Singlemode
  • Fiber Jacket
    Yes
  • Mode Field Diameter, Nominal
    5.3 - 6.4 µm @980 nm
  • Cladding Diameter
    125 ±1 µm
  • Coating Diameter
    245 ±15 µm
  • Cable Diameter
    2.5 mm
  • Operating Wavelength
    980 - 1550 nm
  • Cut-off Wavelength
    870 - 970 nm
  • Buffer Coating Material
    Dual Acrylate
  • Maximum Attenuation
    2 dB/km @980 nm
  • Numerical Aperture
    0.13 - 0.15
  • Proof Test
    100 kpsi  

Related Products

Similar

Compare Description Drawings, CAD & Specs Avail. Price
Single Mode Fibers for Visible Through Near IRF-SCOptical Fiber, Singlemode, 980-1550 nm, 0.17-0.19 NA.
In Stock
$4.50/meter
Custom Configured Fiber Optic Patch CablesF-PATCH-CUSTOMOptical Fiber Patch Cable, Custom Configurator
5 Weeks