Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Sorry, this product is no longer offered for sale.

Fiber Patch Cord, Singlemode, 633nm, F-SV-C, 5m, FC/UPC Connectors.

Specifications

  • Index Profile
    Step
  • Fiber Type
    Singlemode
  • Fiber Jacket
    Yes
  • Mode Field Diameter, Nominal
    3.6 - 5.3 µm @633 nm
  • Core Diameter
    4.3 µm
  • Cladding Diameter
    125 ±1 µm
  • Coating Diameter
    245 ±15 µm
  • Cable Diameter
    2.5 mm
  • Fiber Connector
    FC/UPC
  • Fiber Length
    5 m
  • Operating Wavelength
    633 nm
  • Cut-off Wavelength
    500-600 nm
  • Buffer Coating Material
    Dual Acrylate
  • Numerical Aperture
    0.10-0.14
  • Proof Test
    100 kpsi  

Related Products

Similar

Compare Description Drawings, CAD & Specs Avail. Price
Single Mode Fibers for Visible Through Near IRF-SV-COptical Fiber, Single Mode, Jacketed, 633-780 nm, 0.10-0.14 NA.
In Stock
$10.50 /meter
Standard Singlemode Patch CablesF-SV-C-1FCAFiber Patch Cord, Singlemode, 633nm, F-SV-C, 1m, FC/APC Connectors.
In Stock
$95
Standard Singlemode Patch CablesF-SV-C-3FCAFiber Patch Cord, Singlemode, 633nm, F-SV-C, 3m, FC/APC Connectors.
In Stock
$115