PM Optical Fiber, Bow-tie, Telecom, 1550-1650 nm, 0.11-0.13 NA, 400µm coating

  • Index Profile
    Step
  • Fiber Type
    Polarization Maintaining
  • Mode Field Diameter, Nominal
    9.7 - 11.3 µm @1550 nm
  • Cladding Diameter
    125 ±1 µm
  • Coating Diameter
    400 ±20 µm
  • Operating Wavelength
    1550 - 1650 nm
  • Cut-off Wavelength
    1290 - 1540 nm
  • Buffer Coating Material
    Dual Acrylate
  • Maximum Attenuation
    ≤2 @1550 nm dB/km
  • Numerical Aperture
    0.11 - 0.13
  • Proof Test
    100 kpsi