Sorry, this product is no longer offered for sale.

Fiber Patch Cord, Singlemode, 1310/1550nm, F-SMF-28-C, 1m, ST/UPC Connectors (RoHS Pending).

Specifications

  • Index Profile
    Step
  • Fiber Type
    Singlemode
  • Fiber Jacket
    Yes
  • Mode Field Diameter, Nominal
    8.8 - 9.6 µm @1310 nm, 9.9 - 10.9 µm @1550 nm
  • Core Diameter
    8.2 µm
  • Cladding Diameter
    125 ±1 µm
  • Coating Diameter
    245 ±5 µm
  • Cable Diameter
    3.0 mm
  • Fiber Connector
    ST/UPC
  • Fiber Length
    1 m
  • Operating Wavelength
    1310/1550 nm
  • Cut-off Wavelength
    1220-1300 nm
  • Buffer Coating Material
    Dual Acrylate
  • Numerical Aperture
    0.14
  • Proof Test
    100 kpsi  

Related Products

Similar

Compare Description Drawings, CAD & Specs Avail. Price
Standard Singlemode Patch CablesF-SMF-28-C-1FCAFiber Patch Cord, Singlemode, 1310/1550nm, F-SMF-28-C, 1m, FC/APC Connectors.
In Stock
$95
Single Mode Fibers for Visible Through Near IRF-SMF-28-COptical Fiber, Single Mode, Jacketed, 1310/1550 nm, 0.13 NA
In Stock
$3.30/meter
Standard Singlemode Patch CablesF-SMF-28-C-3FCFiber Patch Cord, Singlemode, 1310/1550nm, F-SMF-28-C, 3m, FC/UPC Connectors
In Stock
$24
Standard Singlemode Patch CablesF-SMF-28-C-1FCFiber Patch Cord, Singlemode, 1310/1550nm, F-SMF-28-C, 1m, FC/UPC Connectors
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$24
Standard Singlemode Patch CablesF-SMF-28-C-3STFiber Patch Cord, Singlemode, 1310/1550nm, F-SMF-28-C, 3m, ST/UPC Connectors
In Stock
$25