Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Patch Cord, Endlessly Singlemode PM Fiber, 5 µm Core, 1 m, FC/UPC

Specifications

  • Fiber Type
    Endlessly Singlemode PM
  • Fiber Jacket
    3mm PCV
  • Mode Field Diameter, Nominal
    4.2 ± 0.5 µm
  • Core Diameter
    5.0 ±0.5 µm
  • Cladding Diameter
    125 ±3 µm
  • Coating Diameter
    245 ±10 µm
  • Material
    Pure Silica
  • Fiber Connector
    FC/UPC
  • Fiber Length
    1 m
  • Buffer Coating Material
    Single layer acrylate
  • Maximum Attenuation
    <0.03 dB/m @ 470 nm
  • Numerical Aperture
    0.05-0.052 @ 470 nm
  • Proof Test
    100 kpsi  
  • Extinction Ratio
    >18 dB
undefined

Related Products

Similar

Compare Description Drawings, CAD & Specs Avail. Price
Endlessly Single-mode PM Photonic Crystal FiberF-SM10-PMPhotonic Crystal Fiber, Endlessly Singlemode, 10 µm Core, PM
In Stock
$470
Endlessly Single-mode Photonic Crystal FibersF-SM8Photonic Crystal Fiber, Endlessly Singlemode, 8.5 µm Core
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$335/meter
Endlessly Single-mode PM Photonic Crystal FiberF-SM15-PMPhotonic Crystal Fiber, Endlessly Singlemode, 15 µm Core, PM
5 Weeks
$322/meter