Low Attenuation Singlemode Fiber, 1550-1650 nm, High Temp Acrylate Coated

  • Index Profile
    Step
  • Fiber Type
    Singlemode
  • Mode Field Diameter, Nominal
    8.5 - 9.9 µm @1550 nm
  • Cladding Diameter
    125.1 µm
  • Coating Diameter
    245 ±15 µm
  • Cable Diameter
    2.5 mm
  • Operating Wavelength
    1550 - 1650 nm
  • Cut-off Wavelength
    1350 - 1520 nm
  • Buffer Coating Material
    High Temp Acrylate
  • Maximum Attenuation
    0.35 dB/km @1550 nm
  • Numerical Aperture
    0.13 - 0.15
  • Proof Test
    100 kpsi