Optical Fiber, Spun HiBi, 1550 nm, 0.13-0.16 NA, 4.8mm Spin Pitch

Technical Specs

  • Index Profile
    Step
  • Fiber Type
    Spun
  • Mode Field Diameter, Nominal
    7.9 - 9.9 @1550 nm µm
  • Cladding Diameter
    125 ±1 µm
  • Coating Diameter
    125 ±1 µm
  • Cable Diameter
    2.5 mm
  • Operating Wavelength
    1550 nm
  • Cut-off Wavelength
    ≤1500 nm
  • Buffer Coating Material
    Dual Acrylate
  • Maximum Attenuation
    ≤3 @1550 nm dB/km
  • Numerical Aperture
    0.13 - 0.16
  • Proof Test
    100 kpsi