Optical Fiber, Spun HiBi, 1310 nm, 0.13-0.17 NA, 4.8mm Spin Pitch

  • Index Profile
    Step
  • Fiber Type
    Spun
  • Mode Field Diameter, Nominal
    6.2 - 8.4 µm @1310 nm
  • Cladding Diameter
    125 ±1 µm
  • Coating Diameter
    245 ±15 µm
  • Operating Wavelength
    1310 nm
  • Cut-off Wavelength
    ≤1250 nm
  • Buffer Coating Material
    Dual Acrylate
  • Maximum Attenuation
    ≤5 @1310 nm dB/km
  • Numerical Aperture
    0.13 - 0.17
  • Proof Test
    100 kpsi