Sorry, this product is no longer offered for sale.

Manual 8-Fiber Ribbon Cleaver, 8.4 Degree Angle, 10mm min. Cleave

Specifications

  • Type
    8-Fiber Ribbon Cleaver
  • Cleave Angle
    8º (±0.35°)  
  • Cladding Diameter
    125 µm with ribbon coating
  • Dimensions
    75 x 75 x 110 mm

Related Products

Similar

Compare Description Drawings, CAD & Specs Avail. Price
Electronic Fiber CleaversFK12Fiber Cleaver, Electronic, Angled, 80-200 µm
$11,742

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
Kevlar ShearsF-KSKevlar Shears, High Carbon Steel, Non-slip Blades, 0.625 in. Cut Length.
$57
Fiber Optic StrippersF-JS2Fiber Jacket Stripper, 1.25 mm and 1.50 mm Optical Fiber Cables.
$35
Bare Fiber AdaptersF-AS-KITBare Fiber Adaptor Kit, Single-mode, FC, SC, and ST Connectors
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$400