Singlemode Fiber, Highly Photosensitive, FBGs, 780 nm, 125 µm Clad

  • Index Profile
    Step
  • Fiber Type
    Photosensitive
  • Mode Field Diameter, Nominal
    4.4 - 5.9 @780 nm µm
  • Cladding Diameter
    125 ±1 µm
  • Coating Diameter
    245 ±15 µm
  • Cut-off Wavelength
    245 ±15 µm
  • Buffer Coating Material
    Dual Acrylate
  • Maximum Attenuation
    30 @780 nm dB/km
  • Numerical Aperture
    0.12 - 0.14
  • Proof Test
    100 kpsi