POF, Step Index, 3000 µm Core

  • Index Profile
    Step
  • Fiber Type
    Multimode
  • Core Diameter
    2,945 µm
  • Cladding Diameter
    3,000 µm
  • Material
    Polymethyl-Methacrylate Core
  • Operating Wavelength
    401 - 1000 nm
  • Numerical Aperture
    0.5