Sorry, this product is no longer offered for sale.

Fiber Patch Cord, High Power Density, 500-2100 nm, F-MTC, 2 m, SMA.

Specifications

  • Index Profile
    Step
  • Fiber Type
    Multimode
  • Core Diameter
    365 ±10 µm
  • Cladding Diameter
    400 ±10 µm
  • Coating Diameter
    730 ±30 µm
  • Cable Diameter
    2.5 mm
  • Fiber Connector
    SMA
  • Fiber Length
    2 m
  • Operating Wavelength
    500-2100 nm
  • Buffer Coating Material
    Dual Acrylate
  • Bandwidth
    25 MHz/km
  • Numerical Aperture
    0.22
  • Proof Test
    100 kpsi  
undefined

Related Products

Accessories

Compare Description Drawings, CAD & Specs Avail. Price
Fiber Optic Mating AdaptorsF-MA-SM-SMFiber Optic Mating Adapter, Multi-Mode, SMA Female to SMA Female
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$14.50
Near Infrared (NIR) Sensor CardsF-IRC4IR Sensor Card, 700-1600 nm, 2 in. Square Sensor
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$215

Similar

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
Fiber-Optic Adapters for Photodiode SensorsFP3-SMAFiber Connector Adaptor, SMA, 818-FA Fiber Adapter Mount
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$94
Fiber Chucks and Holders, FPH SeriesFPH-CA3Fiber Chuck, SMA Connectorized Fiber
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$286