Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Sorry, this product is no longer offered for sale.

Fiber Patch Cord, High Power Density, 500-1100 nm, F-MSC, 5 m, SMA.

Specifications

  • Index Profile
    Step
  • Fiber Type
    Multimode
  • Core Diameter
    600 ±10 µm
  • Cladding Diameter
    630 ±10 µm
  • Coating Diameter
    1040 ±30 µm
  • Cable Diameter
    2.5 mm
  • Fiber Connector
    SMA
  • Fiber Length
    5 m
  • Operating Wavelength
    500-1100 nm
  • Buffer Coating Material
    Dual Acrylate
  • Bandwidth
    9 MHz/km
  • Numerical Aperture
    0.37
  • Proof Test
    100 kpsi  

Related Products

Accessories

Compare Description Drawings, CAD & Specs Avail. Price
Fiber Optic Mating AdaptorsF-MA-SM-SMFiber Optic Mating Adapter, Multi-Mode, SMA Female to SMA Female
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$14.50
Near Infrared (NIR) Sensor CardsF-IRC4IR Sensor Card, 700-1600 nm, 2 in. Square Sensor
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$215

Similar

Compare Description Drawings, CAD & Specs Avail. Price
Power Delivery Multimode FibersF-MSCMultimode Fiber, Step Index, 500-1100 nm, 0.37 NA, 600 µm Core, Moderate Power
In Stock
$13/meter

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
Fiber Chucks and Holders, FPH SeriesFPH-CA3Fiber Chuck, SMA Connectorized Fiber
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$286
Fiber-Optic Adapters for Photodiode SensorsFP3-SMAFiber Connector Adaptor, SMA, 818-FA Fiber Adapter Mount
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$94