Fiber Patch Cord, High Power Density, 500-1100 nm, F-MSC-C, 5 m, FC

  • Index Profile
    Step
  • Fiber Type
    Multimode
  • Core Diameter
    600 ±10 µm
  • Cladding Diameter
    630 ±10 µm
  • Coating Diameter
    1040 ±30 µm
  • Cable Diameter
    2.5 mm
  • Fiber Connector
    FC/UPC
  • Fiber Length
    5 m
  • Operating Wavelength
    500-1100 nm
  • Buffer Coating Material
    Dual Acrylate
  • Bandwidth
    9 MHz/km
  • Numerical Aperture
    0.37
  • Proof Test
    100 kpsi