Fiber Patch Cord, Multimode, F-MLD-C, 850/1300 nm, 2 m, SMA Connectors.

Specifications

  • Index Profile
    Graded
  • Fiber Type
    Multimode
  • Core Diameter
    100 ±4 µm
  • Cladding Diameter
    140 ±3 µm
  • Coating Diameter
    250 ±15 µm
  • Cable Diameter
    2.5 mm
  • Fiber Connector
    SMA
  • Fiber Length
    2 m
  • Operating Wavelength
    850/1300 nm
  • Buffer Coating Material
    Dual Acrylate
  • Maximum Attenuation
    4.0/1.5 dB/km @850/1300 nm
  • Bandwidth
    100 MHz-km @850/1300 nm
  • Numerical Aperture
    0.29
  • Proof Test
    100 kpsi  
undefined

Related Products

Similar

Compare Description Drawings, CAD & Specs Avail. Price
Graded Index Multimode FibersF-MLD-CMultimode Fiber, Graded Index, Jacket, 850/1300 nm, 0.29 NA, 100 µm
$7.30/meter

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
Fiber Chucks and Holders, FPH SeriesFPH-CA3Fiber Chuck, SMA Connectorized Fiber
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$286