Fiber Patch Cord, Multimode, F-MLD-C, 850/1300 nm, 2 m, FC Connectors

  • Index Profile
    Graded
  • Fiber Type
    Multimode
  • Core Diameter
    100 ±4 µm
  • Cladding Diameter
    140 ±3 µm
  • Coating Diameter
    250 ±15 µm
  • Cable Diameter
    2.5 mm
  • Fiber Connector
    FC/UPC
  • Fiber Length
    2 m
  • Operating Wavelength
    850/1300 nm
  • Buffer Coating Material
    Dual Acrylate
  • Maximum Attenuation
    4.0/1.5 dB/km @850/1300 nm
  • Bandwidth
    100 MHz-km @850/1300 nm
  • Numerical Aperture
    0.29
  • Proof Test
    100 kpsi