Sorry, this product is no longer offered for sale.
Fiber Spool, Multimode, 100 μm Core, 140 μm Cladding, 500 m Length.

The F-MLD-500 Multimode Fiber Spool contains 500 meters of F-MLD multi-mode fiber. The F-MLD Graded-index multi-mode fiber optic cable is optimized for transmission at 850 and 1300 nm. It has a 100 μm core and 140 μm cladding diameter, a 0.290 NA, and features large bandwidth and low attenuation. This fiber has a 250 μm acrylate buffer coating allowing for continuous operation in the -65°C to +135°C temperature range. It is included with the FKP-STD Educational Kit. Please see F-MLD for complete product specifications.
Specifications
- TypeFiber, 100/140 MM