Sorry, this product is no longer offered for sale.
Multimode Fiber, Graded Index, Jacket, 850/1300 nm, 0.275 NA, 62.5 µm

The F-MFD-C cabled, graded-index, multi-mode fiber optic cable is optimized for transmission at 850 and 1300nm. It has a 62.5 μm core and 125 μm cladding diameter, a 0.275 NA, and features large bandwidth and low attenuation. Cabled fibers have a 900 μm outer jacket, surrounded by a layer of Kevlar® strands for added strength and protection. An outer PVC cable jacket, 3 mm in diameter, provides additional environmental protection and an operating temperature of -20°C to +80°C.
Standard pricing is per meter. The following volume discount schedule is applied when ordering continuous lengths of optical fiber: 10 - 49 m: 15%, 50 - 99 m: 22%, 100 - 499 m: 25%, and ≥ 500 m: 28%.
Cabled Versions Available
Cabled standard fibers have a 900 µm outer jacket, surrounded by a layer of Kevlar® strands for added strength and protection. An outer PVC cable jacket provides additional environmental protection. Check individual product specifications for jacket diameter information. Cabled graded index multi-mode fibers have an operating temperature of -20°C to +80°C, and are identified by the -C suffix in their model number.
Large Bandwidth with Low Attenuation
Utilizing a graded-index design, these multimode fibers demonstrate a large bandwidth of operation while providing low attenuation. The graded-index design also provides a significant decrease in modal dispersion when compared to step-index fibers.
Standard and Custom Patch Cables Available
Standard patch cables are available in several standard lengths with FC, ST, and SMA connectors. If you need custom configuration, please use our custom patch configurator model: F-PATCH-CUSTOM
Specifications
- Index ProfileGraded
- Fiber TypeMultimode
- Core Diameter62.5 ±2.5 µm
- Cladding Diameter125 ±1 µm
- Coating Diameter245 ±10 µm
- Cable Diameter2.5 mm
- Operating Wavelength850/1300 nm
- Buffer Coating MaterialDual Acrylate
- Maximum Attenuation2.9/0.6 dB/km @850/1300 nm
- Bandwidth200/500 MHz-km @850/1300 nm
- Numerical Aperture0.275
- Proof Test100 kpsi

Resources & Downloads
Technical Notes
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | F-MFD-C-1FCFiber Patch Cord, Multimode, F-MFD-C, 850/1300 nm, 1.0 m, FC to FC | |||||
![]() | F-MFD-C-1STFiber Patch Cord, Multimode, F-MFD-C, 850/1300 nm, 1 m, ST Connectors | |||||
![]() | F-MFD-C-5FCFiber Patch Cord, Multimode, F-MFD-C, 850/1300 nm, 5.0 m, FC to FC. | |||||
![]() | F-MFD-C-3FCFiber Patch Cord, Multimode, F-MFD-C, 850/1300 nm, 3 m, FC Connectors | |||||
![]() | F-MFDMultimode Fiber, Graded Index, 850/1300 nm, 0.275 NA, 62.5 µm Core |