Sorry, this product is no longer offered for sale. The recommended replacement product is F-PATCH-CUSTOM.
Fiber Patch Cord, High Power Density, 500-2100 nm, F-MFC, 2 m, SMA.

The F-MFC-C-2SMA High Power Density Fiber Patch Cord uses F-MFC fiber with a protective jacket added. This fiber patch cord is 2 meter in length and has SMA connectors at both ends. It supports 500 to 2100 nm operation.
Specifications
- Index ProfileStep
- Fiber TypeMultimode
- Core Diameter550 ±12 µm
- Cladding Diameter600 ±10 µm
- Coating Diameter750 ±30 µm
- Cable Diameter2.5 mm
- Fiber ConnectorSMA
- Fiber Length2 m
- Operating Wavelength500-2100 nm
- Buffer Coating MaterialDual Acrylate
- Numerical Aperture0.22
- Proof Test100 kpsi

Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | F-MA-SM-SMFiber Optic Mating Adapter, Multi-Mode, SMA Female to SMA Female | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | F-IRC4IR Sensor Card, 700-1600 nm, 2 in. Square Sensor | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | F-MFCMultimode Fiber, Step Index, 500-2100 nm, 0.22 NA, 550 µm Core, High Power | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | F-MFC-C-1FCFiber Patch Cord, High Power Density, 500-2100 nm, F-MFC, 1 m, FC. | In Stock |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | FPH-CA3Fiber Chuck, SMA Connectorized Fiber | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | FP3-SMAFiber Connector Adaptor, SMA, 818-FA Fiber Adapter Mount | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |






