Sorry, this product is no longer offered for sale.

Fiber Patch Cord, Multi-mode Step Index, 500-1100 nm, F-MBE, 3 m, SMA.

Specifications

  • Index Profile
    Step
  • Fiber Type
    Multimode
  • Core Diameter
    1000 ±15 µm
  • Cladding Diameter
    1035 ±15 µm
  • Coating Diameter
    1400 ±50 µm
  • Fiber Connector
    SMA
  • Fiber Length
    3 m
  • Operating Wavelength
    500-1100 nm
  • Buffer Coating Material
    Dual Acrylate
  • Bend Radius 60 min./20 yrs.
    73/118 mm
  • Numerical Aperture
    0.37
  • Proof Test
    100 kpsi  

Related Products

Similar

Compare Description Drawings, CAD & Specs Avail. Price
Step Index Multimode FibersF-MBEMultimode Fiber, Step Index, 500-1100 nm, 0.37 NA, 1000 µm Core.
In Stock
$39/meter
Standard Multimode Fiber Patch CablesF-MBE-1SMAFiber Patch Cord, Multi-mode Step Index, 500-1100 nm, F-MBE, 1 m, SMA.
In Stock
$150

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
Fiber Chucks and Holders, FPH SeriesFPH-CA3Fiber Chuck, SMA Connectorized Fiber
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$286