Sorry, this product is no longer offered for sale. The recommended replacement product is F-PATCH-CUSTOM.

Fiber Patch Cord, Multi-mode Step Index, 500-1100 nm, F-MBC-C, 3 m, FC.

Specifications

  • Index Profile
    Step
  • Fiber Type
    Multimode
  • Core Diameter
    400 ±8 µm
  • Cladding Diameter
    430 +5/-10 µm
  • Coating Diameter
    730 ±30 µm
  • Cable Diameter
    2.5 mm
  • Fiber Connector
    FC/UPC
  • Fiber Length
    3 m
  • Operating Wavelength
    500-1100 nm
  • Buffer Coating Material
    Dual Acrylate
  • Bandwidth
    13 MHz/km
  • Bend Radius 60 min./20 yrs.
    29/47 mm
  • Numerical Aperture
    0.37
  • Proof Test
    100 kpsi  

Related Products

Similar

Compare Description Drawings, CAD & Specs Avail. Price
Step Index Multimode FibersF-MBCMultimode Fiber, Step Index, 500-1100 nm, 0.37 NA, 400 µm Core.
In Stock
$6 /meter
Standard Multimode Fiber Patch CablesF-MBC-C-5SMAFiber Patch Cord, Multi-mode Step Index, 500-1100 nm, F-MBC-C, 5 m, SMA.
In Stock
$155