Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Sorry, this product is no longer offered for sale. The recommended replacement product is F-PATCH-CUSTOM.

Multi-mode Step Index Fiber Patch Cord, 500-1100 nm, F-MBC-C, 1 m, SMA.

Specifications

  • Index Profile
    Step
  • Fiber Type
    Multimode
  • Core Diameter
    400 ±8 µm
  • Cladding Diameter
    430 +5/-10 µm
  • Coating Diameter
    730 ±30 µm
  • Cable Diameter
    2.5 mm
  • Fiber Connector
    SMA
  • Fiber Length
    1 m
  • Operating Wavelength
    500-1100 nm
  • Buffer Coating Material
    Dual Acrylate
  • Bandwidth
    13 MHz/km
  • Bend Radius 60 min./20 yrs.
    29/47 mm
  • Numerical Aperture
    0.37
  • Proof Test
    100 kpsi  

Related Products

Similar

Compare Description Drawings, CAD & Specs Avail. Price
Standard Multimode Fiber Patch CablesF-MBC-C-5SMAFiber Patch Cord, Multi-mode Step Index, 500-1100 nm, F-MBC-C, 5 m, SMA.
In Stock
$155
Step Index Multimode FibersF-MBCMultimode Fiber, Step Index, 500-1100 nm, 0.37 NA, 400 µm Core.
In Stock
$6/meter

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
Fiber Chucks and Holders, FPH SeriesFPH-CA3Fiber Chuck, SMA Connectorized Fiber
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$286