Fiber Patch Cord, Multimode Step Index, 500-1100 nm, F-MBB-C, 1 m, SMA

  • Index Profile
    Step
  • Fiber Type
    Multimode
  • Core Diameter
    200 ±4 µm
  • Cladding Diameter
    230 +0/-10 µm
  • Coating Diameter
    500 ±30 µm
  • Cable Diameter
    2.5 mm
  • Fiber Connector
    SMA
  • Fiber Length
    1 m
  • Operating Wavelength
    500-1100 nm
  • Buffer Coating Material
    Dual Acrylate
  • Bandwidth
    20 MHz/km
  • Bend Radius 60 min./20 yrs.
    10/16 mm
  • Numerical Aperture
    0.37
  • Proof Test
    100 kpsi