About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Fiber Optic Mating Adapter, SC Female to ST Female.




Fiber Optic Mating Adapter, SC Female to ST Female.
Model: F-MA-SC-ST
Product Series Overview
Fiber Optic Mating AdaptorsThe F-MA-SC-ST Optical Fiber Mating Adapter/Sleeve is used to connect two connectorized fibers together with low loss. This model has a SC female and ST female connectors on opposite ends. It Can be used for single-mode or multi-mode connectorized fibers
Singlemode and Multimode Adapter Capabilities
All models can be used for single-mode or multimode connectors, except the SMA, which is multimode only.
Specifications
- TypeMating Adapter
- Fiber ConnectorSC to ST
- Typical Insertion Loss0.1 dB
- Maximum Insertion Loss0.3 dB
- Operating Temperature-40 to +75 °C
- TypeMating Adapter
- Fiber ConnectorSC to ST
- Typical Insertion Loss0.1 dB
- Maximum Insertion Loss0.3 dB
- Operating Temperature-40 to +75 °C
Related Products
Similar
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | F-MA-SC-FCFiber Optic Mating Adapter, SC Female to FC Female. | UNIVERSAL | |||||
![]() | F-MA-SA-SAFiber Optic Mating Adapter, SC/APC Female to SC/APC Female | UNIVERSAL | ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | F-MA-SC-SCFiber Optic Mating Adapter, SC Female to SC Female | UNIVERSAL |