Sorry, this product is no longer offered for sale. It was discontinued on Apr 26, 2024

Polarizer, 1310 nm, SM to PM, Pigtailed, FC/PC Connectors[Discontinued]

Specifications

  • Type
    In-line Polarizer
  • Center Wavelength
    1310 nm
  • Fiber Type
    SM: Corning SMF-28, PM: Fujikura PM Panda fiber
  • Fiber Connector
    FC/PC
  • Extinction Ratio
    30 dB (typical)
  • Typical Insertion Loss
    0.3 dB
  • Maximum Insertion Loss
    0.5 dB
  • Return Loss
    50 dB
  • Maximum Optical Power
    300 mW
  • Center Wavelength Tolerance
    ±50 nm
  • Operating Temperature
    0 to 70°C
  • Dimensions
    ø5.5 x 35 mm

Resources & Downloads

2D Product Drawings

Related Products

Similar

Compare Description Drawings, CAD & Specs Avail. Price
Fiber Optic In-Line PolarizersF-ILP-1-F-SP-FAPolarizer, 1310 nm, SM to PM, Pigtailed, FC/APC Connectors.$700
Fiber Optic In-Line PolarizersF-ILP-1-F-SS-FPPolarizer, 1310 nm, SM to SM, Pigtailed, FC/PC Connectors.
In Stock
$525