PM Optical Fiber, Bow-tie, Telecom, Short Beat, 980 nm, 0.11 - 0.13 NA

Technical Specs

  • Index Profile
    Step
  • Fiber Type
    Polarization Maintaining
  • Mode Field Diameter, Nominal
    6.1 - 7.1 @980 nm µm
  • Cladding Diameter
    125 ±1 µm
  • Coating Diameter
    245 ±15 µm
  • Cable Diameter
    2.5 mm
  • Operating Wavelength
    980 nm
  • Cut-off Wavelength
    870 - 970 nm
  • Buffer Coating Material
    Dual Acrylate
  • Maximum Attenuation
    ≤2 @980 nm dB/km
  • Numerical Aperture
    0.11 - 0.13
  • Proof Test
    100 kpsi