Sorry, this product is no longer offered for sale.

Polarizing Optical Fiber, Zing™, 1550 nm

  • Index Profile
    Step
  • Fiber Type
    Polarization Maintaining
  • Mode Field Diameter, Nominal
    10.0 - 12.5 µm @1550 nm
  • Cladding Diameter
    125 ±1 µm
  • Coating Diameter
    245 ±15 µm
  • Operating Wavelength
    1500 - 1600 nm
  • Cut-off Wavelength
    ≤1500 nm
  • Buffer Coating Material
    Dual Acrylate
  • Maximum Attenuation
    ≤20 @1550 nm dB/km
  • Numerical Aperture
    0.09 - 0.11
  • Beat Length
    < 0.5 mm
  • Proof Test
    100 kpsi  
mgctlbxN$MZP mgctlbxV$5.3.2 mgctlbxL$C