Sorry, this product is no longer offered for sale.

PM Optical Fiber, Bow-Tie, 1060-1300 nm, 0.14-0.18 NA

Technical Specs

  • Index Profile
    Step
  • Fiber Type
    Bow-Tie Polarization Maintaining
  • Mode Field Diameter, Nominal
    4.7 - 6.3 µm @1060 nm
  • Cladding Diameter
    125 ±1 µm
  • Coating Diameter
    245 ±15 µm
  • Cable Diameter
    2.5 mm
  • Operating Wavelength
    1060 - 1300 nm
  • Cut-off Wavelength
    840 - 1020 nm
  • Buffer Coating Material
    Dual Acrylate
  • Maximum Attenuation
    3 dB/km @1060 nm
  • Numerical Aperture
    0.14 - 0.18
  • Proof Test
    100 kpsi