Sorry, this product is no longer offered for sale.

Fiber-optic Collimator, Adjustable, 400 - 600 nm, FC/APC

Specifications

  • Type
    Fiber-optic Collimator
  • Fiber Type
    Singlemode
  • Fiber Connector
    FC/APC
  • Operating Wavelength
    350-600 nm
  • Maximum Insertion Loss
    0.25 dB
  • Typical Insertion Loss
    0 dB
  • Operating Humidity
    0.85
  • Beam Diameter (1/e<sup>2</sup>)
    5.5 mm
  • Clear Aperture
    10 mm  
  • Numeric Aperture
    0.13  
  • Diameter
    19.05 mm
  • Polarization Dependent Loss, Maximum
    0.03 @ 1550 nm
  • Polarization Dependent Loss, Typical
    0.01 @ 1550 nm
  • Beam Divergence, Half Angle
    <0.25 mrad

Resources & Downloads

2D Product Drawings

Related Products

Similar

Compare Description Drawings, CAD & Specs Avail. Price
Adjustable Fiber Optic CollimatorsF-H10-VIS-FCFiber-optic Collimator, Adjustable, 375 - 600 nm, FC/PC
In Stock
$1,390
Fixed Fiber Optic CollimatorsF-C5-F2-543Fiber-optic Collimator, FC, 543 nm, 2.0 mm beam
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$185
Fixed Fiber Optic CollimatorsF-C5-S2-543Fiber-optic Collimator, SMA, 543 nm, 2.0 mm beam
In Stock
$205
Fixed Fiber Optic CollimatorsF-C5-F3-543Fiber-optic Collimator, FC, 543 nm, 3.0 mm beam
3 Weeks
$258

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
0.75 Inch Fixed Lens MountMH-2PLens Mount, Fixed Position, 0.75 in. (19.1 mm) Diameter
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$50