Faraday Rotator Mirror, 1550 nm, SMF-28 Pigtail, No Connector

  • Center Wavelength
    1550 nm
  • Fiber Connector
    None
  • Typical Insertion Loss
    0.3 dB
  • Maximum Insertion Loss
    0.5 dB
  • Dimensions
    Ø 5.5 × 32 mm