Fiber Optic Attenuator, In-line, 20 dB Fixed, No Connectors

Specifications

  • Type
    Fiber-optic Attenuator
  • Fiber Connector
    Bare Fiber
  • Operating Wavelength
    1310/1550 nm
  • Maximum Optical Power
    300 mW
  • Option Code
    20
  • Attenuation
    20 dB  

Related Products

Similar

Compare Description Drawings, CAD & Specs Avail. Price
Fixed Fiber Optic AttenuatorsF-FIA-10Fiber Optic Attenuator, In-line, 10 dB Fixed, No Connectors
In Stock
$85