Sorry, this product is no longer offered for sale.

Fiber Optic Attenuator, In-line, 15 dB Fixed, FC/APC Connectors

  • Type
    Fiber-optic Attenuator
  • Fiber Type
    Singlemode
  • Fiber Connector
    FC/APC
  • Operating Wavelength
    1310/1550 nm
  • Maximum Optical Power
    300 mW
  • Option Code
    15
  • Attenuation
    15 dB