Fixed Fiber Optic In-Line Attenuator, 5 dB, FC/UPC

Model: F-FIA-05-FCUPC

Fixed Fiber Optic In-Line Attenuator, 5 dB, FC/UPC

Model: F-FIA-05-FCUPC

Technical Specs

  • Type
    Fiber-optic Attenuator
  • Fiber Type
    Singlemode
  • Fiber Connector
    FC/UPC
  • Operating Wavelength
    1310nm and 1550nm
  • Option Code
    5
  • Attenuation
    10 dB  

Fixed Fiber Optic In-Line Attenuator, 5 dB, FC/UPC

Model: F-FIA-05-FCUPC

$141
3 Weeks
   Compare
Add to List

Similar Products