Sorry, this product is no longer offered for sale.

Erbium Doped Optical Fiber, C-Band

  • Fiber Type
    Erbium Doped
  • Mode Field Diameter, Nominal
    4.9 - 6.5 µm
  • Cladding Diameter
    125 ±1 µm
  • Coating Diameter
    245 ±10 µm
  • Cut-off Wavelength
    1100 - 1250 nm
  • Buffer Coating Material
    Dual Acrylate
  • Maximum Attenuation
    7 dB/km
  • Numerical Aperture
    0.21 - 0.25
  • Proof Test
    100 kpsi  
  • Absorption at Pump/Peak
    5.0 - 8.0 dB/m