Sorry, this product is no longer offered for sale. The recommended replacement product is F-DS-ASQR200-FC/PC.
De-Speckler, Square 200/300 μm, 1 m Cleave

The De-Speckler is a small, low power (<1 Watt) solution for reducing speckle. The best results are within the 400-1550 nm wavelength range and 100-400 μm core size range. Square core fiber and round core fiber are the most effective fibers within the despeckler. Our speckle reduction solution has a De-Speckling rate up to 10,000Hz and performs quietly at 50-60 dB, similar to that of light rainfall. Given the simplicity of the De-Speckler, there is no need for maintenance or initial training, simply plug it in and reduce speckle.
Specifications
- Fiber TypeSquare
- Fiber ConnectorCleaved Ends
- Operating Wavelength400-1550 nm
- Operating FrequencyUp to 10,000 Hz
- Numeric Aperture0.20
- Core Size200x200 µm
- Power Requirements+5 Volt, <1 Watt
Resources & Downloads
Literature
De-Speckler Datasheet(1.5 MB, PDF)
Other
De-Speckler RoHS(515.6 kB, PDF) De-Speckler CE(49.3 kB, PDF)



