Sorry, this product is no longer offered for sale. The recommended replacement product is F-DS-AFS400-SMA.

De-Speckler, Round 400/440 μm, 1 m Cleave

Specifications

  • Fiber Type
    Round
  • Fiber Connector
    Cleaved Ends
  • Operating Wavelength
    400-1550 nm
  • Operating Frequency
    Up to 10,000 Hz
  • Numeric Aperture
    0.22
  • Core Size
    Ø400 µm
  • Power Requirements
    +5 Volt, <1 Watt

Resources & Downloads

Literature
Other