Sorry, this product is no longer offered for sale.

Yb Doped Optical Fiber, Core Pump Fiber, Low power Fiber Lasers [Discontinued]

  • Fiber Type
    Ytterbium Doped
  • Mode Field Diameter, Nominal
    5.1 - 6.3 @1085 nm µm
  • Cladding Diameter
    125 ±1 µm
  • Coating Diameter
    245 ±15 µm
  • Operating Wavelength
    1030 - 1100 nm
  • Cut-off Wavelength
    800 - 900 nm
  • Buffer Coating Material
    Dual Acrylate
  • Maximum Attenuation
    ≤50 @1200 nm dB/km
  • Numerical Aperture
    0.14 - 0.16
  • Proof Test
    100 kpsi  
  • Absorption at Pump/Peak
    1700 (nominal) @977 nm dB/m