Optical Fiber Coupler, Single Wavelength, 2 x 2, 50/50, 633 nm

  • Type
    2x2 Single Wavelength Coupler
  • Fiber Type
    Singlemode
  • Coupling Ratio
    50%/50%
  • Fiber Connector
    Bare Fiber
  • Operating Wavelength
    633 nm
  • Maximum Insertion Loss
    3.8 dB
  • Return Loss
    60 dB
  • Excess Loss, Typical
    0.2 dB  
  • Operating Temperature
    -40 to 85°C
  • Option Code
    20
  • Package Type
    A
  • Operating Humidity
    90–95%
  • Uniformity
    1.1 dB