Sorry, this product is no longer offered for sale.

Single Wavelength Fiber Coupler, 2 x 2, 10/90, 1550 nm

Technical Specs

  • Type
    2x2 Single Wavelength Coupler
  • Fiber Type
    Singlemode
  • Coupling Ratio
    10%/90%
  • Fiber Connector
    Bare Fiber
  • Operating Wavelength
    1550 nm
  • Maximum Insertion Loss
    0.6 dB
  • Return Loss
    55 dB
  • Excess Loss, Typical
    0.06 dB  
  • Operating Temperature
    -40 to +85 °C
  • Option Code
    48
  • Package Type
    B
  • Operating Humidity
    90–95%