Sorry, this product is no longer offered for sale.

Fiber Coupler, Single Wavelength, 1 x 2, 10/90, 1550 nm, FC/UPC

Technical Specs

  • Type
    1x2 Single Wavelength Coupler
  • Fiber Type
    Singlemode
  • Coupling Ratio
    10%/90%
  • Fiber Connector
    FC/UPC
  • Operating Wavelength
    1550 nm
  • Maximum Insertion Loss
    0.68 dB
  • Return Loss
    55 dB
  • Excess Loss, Typical
    0.06 dB  
  • Loss, Ports 1-3
    10.8 dB  
  • Operating Temperature
    -40 to 85°C
  • Option Code
    38
  • Package Type
    B
  • Operating Humidity
    90–95%