Sorry, this product is no longer offered for sale.

Fiber Optic Coupler, Benchtop, 50/50, 2 x 2, 1310/1550 nm, FC/PC

Specifications

  • Type
    2x2 Wavelength Flattened Coupler
  • Fiber Type
    Singlemode
  • Coupling Ratio
    50%/50%
  • Fiber Connector
    FC/PC
  • Operating Wavelength
    1310/1550 nm
  • Maximum Insertion Loss
    <3.6/3.6 dB
  • Return Loss
    50 dB
  • Bandwidth
    ±40 nm
  • Excess Loss, Typical
    0.3 dB  
  • Excess Loss, Maximum
    0.7 dB  

Resources & Downloads

2D Product Drawings

Related Products

Similar

Compare Description Drawings, CAD & Specs Avail. Price
Benchtop Couplers and WDMsF-CPL-L22355-AFiber Optic Coupler, Benchtop, 50/50, 2 x 2, 1310/1550 nm, FC/APC.
In Stock