Sorry, this product is no longer offered for sale. The recommended replacement product is F-CPL-B22351-FCAPC.

Fiber Optic Coupler, Benchtop, 10/90, 2 x 2, 1310 nm, FC/APC

  • Type
    2x2 Single Wavelength Coupler
  • Fiber Type
    Singlemode
  • Coupling Ratio
    10%/90%
  • Fiber Connector
    FC/APC
  • Operating Wavelength
    1310 nm
  • Maximum Insertion Loss
    <11.0/0.6 dB
  • Return Loss
    55 dB
  • Bandwidth
    ±40 nm
  • Excess Loss, Typical
    0.3 dB  
  • Excess Loss, Maximum
    0.7 dB